IESNA:LM-63-2002
[TEST]P1437948
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB5D-935-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 5xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (130) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.04A 364.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27353.3
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3809.9 3833.2 3615.5 3187.8 2946.8 2923.5 2939.0 3001.2 3125.6 3288.9 3467.8 3833.2 4634.0 5613.7 6725.6 7814.1 8653.8 9307.0 
10100.0 10636.5 10924.2 10955.3 10310.0 9703.5 9182.5 8202.9 6196.9 4206.4 3358.9 2208.2 800.8 427.6 287.7 155.5 108.9 62.2 0.0 
3809.9 3841.0 3623.3 3203.4 2962.4 2931.3 2954.6 3016.8 3133.4 3312.2 3498.9 3841.0 4641.8 5652.6 6818.9 7837.4 8731.6 9493.6 
10177.8 10729.8 11087.5 11110.8 10403.3 9796.8 9229.2 8234.0 6313.5 4338.6 3358.9 2215.9 800.8 443.2 295.5 163.3 108.9 62.2 0.0 
3809.9 3833.2 3638.8 3265.6 3001.2 2962.4 2985.7 3055.7 3180.1 3374.4 3592.2 3903.2 4587.4 5644.8 6795.6 7946.3 9003.7 9890.1 
10737.6 11491.8 11919.4 12067.2 11888.3 11087.5 10403.3 9625.7 7588.6 5108.3 3623.3 2464.7 1080.8 520.9 349.9 233.3 178.8 101.1 0.0 
3809.9 3841.0 3677.7 3343.3 3079.0 3047.9 3055.7 3133.4 3281.1 3498.9 3794.3 4159.7 4657.4 5598.2 6780.0 8078.5 9268.1 10302.2 
11281.9 12129.4 12728.1 13109.0 13171.2 13062.4 12557.0 11647.3 10963.1 9859.0 7923.0 5030.6 2013.8 831.9 513.2 334.3 241.0 
116.6 0.0 
3809.9 3856.5 3732.1 3522.2 3242.3 3187.8 3218.9 3312.2 3483.3 3755.4 4120.9 4579.6 5085.0 5792.5 6803.3 8094.0 9540.2 10854.2 
11841.7 12704.7 13350.1 13785.5 14127.6 14477.5 14609.7 14345.3 13909.9 13202.3 11522.9 8171.8 4323.0 1656.1 800.8 427.6 241.0 
116.6 0.0 
3809.9 3848.7 3786.5 3685.5 3514.4 3421.1 3483.3 3646.6 3848.7 4128.6 4556.3 5116.1 5777.0 6437.9 7285.4 8428.3 9804.6 11149.7 
12292.6 12930.2 13420.0 13925.4 14454.2 15146.1 15822.6 16343.5 16584.6 16685.6 15395.0 11740.6 6989.9 2845.7 1096.3 513.2 248.8 
108.9 0.0 
3809.9 3879.8 3856.5 3864.3 3864.3 3856.5 3918.7 4113.1 4400.8 4797.3 5287.2 5909.2 6640.0 7510.9 8506.1 9656.8 10605.4 11507.3 
12284.9 12976.9 13630.0 14283.1 15185.0 16149.2 16981.1 17268.8 16600.1 15301.7 13692.2 11165.2 6803.3 2659.1 855.3 412.1 178.8 
54.4 0.0 
3809.9 3872.1 3903.2 3980.9 4105.3 4268.6 4525.2 4789.5 5147.2 5582.6 6158.0 6896.6 7759.7 8793.8 9936.7 11149.7 12129.4 12821.4 
13404.5 14034.3 14858.5 15791.5 16654.5 17245.5 16662.3 15426.1 13917.7 11966.1 9034.8 5225.0 2495.8 1275.1 715.3 419.9 264.4 
93.3 0.0 
3809.9 3872.1 3949.8 4082.0 4284.2 4571.8 4952.8 5411.6 5963.6 6570.1 7285.4 8125.1 9104.8 10255.5 11561.8 12774.7 13738.8 14524.1 
15138.4 15985.9 17097.7 18178.5 18808.3 18318.4 17051.1 15659.3 13676.6 10418.8 6616.7 3436.7 1866.1 1057.4 715.3 505.4 295.5 116.6 
0.0 
3809.9 3864.3 3942.0 4113.1 4346.4 4665.1 5085.0 5559.3 6181.3 6795.6 7557.5 8443.9 9548.0 10722.0 12129.4 13497.8 14710.7 15791.5 
16716.7 17836.4 19321.4 20511.1 21063.1 20378.9 18738.3 16475.7 13482.2 9415.8 5201.6 2651.4 1446.2 901.9 606.5 412.1 256.6 132.2 
0.0 
3809.9 3833.2 3910.9 4089.8 4354.1 4696.2 5092.8 5644.8 6243.5 6904.4 7705.3 8607.2 9680.2 10846.4 12230.4 13653.3 14780.7 15760.4 
16522.4 17377.6 18458.4 19080.4 19026.0 17813.1 15737.1 13295.6 10457.7 6850.0 3669.9 1811.6 1096.3 684.2 458.7 264.4 178.8 77.8 0.0 
3809.9 3825.4 3887.6 4043.1 4276.4 4587.4 4968.4 5427.1 6002.5 6570.1 7223.2 7969.6 8824.9 9804.6 10916.4 12152.7 13280.1 14135.4 
14827.4 15550.5 16250.2 16421.3 15947.0 14384.2 12354.8 10107.8 7751.9 5015.0 2643.6 1368.4 878.6 567.6 334.3 171.1 108.9 54.4 0.0 
3809.9 3802.1 3841.0 3949.8 4128.6 4377.5 4672.9 5015.0 5396.0 5823.6 6259.1 6756.7 7363.1 8039.6 8879.3 9843.4 10597.6 11204.1 
11445.1 11484.0 11390.7 10644.3 9229.2 7036.6 4991.7 3584.4 2573.6 1663.9 971.9 637.6 427.6 287.7 178.8 93.3 46.7 15.6 0.0 
3809.9 3755.4 3701.0 3693.2 3708.8 3763.2 3817.6 3848.7 3887.6 3856.5 3763.2 3615.5 3506.6 3498.9 3677.7 3918.7 3957.6 3584.4 2993.5 
2441.4 1866.1 1368.4 1073.0 855.3 692.0 559.8 435.4 326.6 241.0 178.8 132.2 93.3 62.2 31.1 7.8 7.8 0.0 
3809.9 3662.1 3498.9 3335.6 3180.1 3024.6 2822.4 2480.3 2044.9 1663.9 1500.6 1508.4 1609.5 1772.8 1897.2 1866.1 1593.9 1236.3 917.5 738.6 
653.1 606.5 544.3 466.5 381.0 318.8 256.6 225.5 194.4 171.1 140.0 116.6 77.8 31.1 7.8 0.0 0.0 
3809.9 3615.5 3327.8 3016.8 2705.8 2324.8 1811.6 1321.8 1119.6 1080.8 1073.0 1073.0 1088.5 1111.9 1049.7 847.5 637.6 536.5 474.3 419.9 388.8 
357.7 326.6 295.5 272.1 256.6 233.3 178.8 132.2 101.1 62.2 38.9 15.6 7.8 0.0 0.0 0.0 
3809.9 3553.3 3164.5 2736.9 2254.8 1695.0 1174.1 1010.8 971.9 925.3 886.4 855.3 824.2 777.5 676.4 536.5 458.7 388.8 334.3 303.2 272.1 
256.6 233.3 225.5 202.2 178.8 155.5 132.2 101.1 70.0 54.4 31.1 15.6 0.0 0.0 0.0 0.0 
3809.9 3498.9 3001.2 2495.8 1904.9 1251.8 1018.6 956.4 909.7 855.3 800.8 730.9 668.7 598.7 513.2 443.2 381.0 326.6 287.7 264.4 241.0 225.5 
209.9 194.4 178.8 163.3 140.0 108.9 93.3 77.8 54.4 31.1 7.8 0.0 0.0 0.0 0.0 
3809.9 3428.9 2907.9 2285.9 1601.7 1073.0 979.7 933.0 878.6 824.2 754.2 668.7 590.9 513.2 443.2 388.8 342.1 295.5 272.1 248.8 225.5 209.9 194.4 
178.8 155.5 140.0 116.6 93.3 77.8 62.2 38.9 15.6 0.0 0.0 0.0 0.0 0.0 
3809.9 3413.3 2830.2 2177.1 1384.0 1026.3 971.9 925.3 870.8 808.6 730.9 653.1 567.6 489.8 419.9 365.4 326.6 287.7 256.6 233.3 209.9 194.4 171.1 
155.5 140.0 108.9 85.5 77.8 62.2 46.7 23.3 7.8 0.0 0.0 0.0 0.0 0.0 
3809.9 3405.6 2791.3 2083.8 1282.9 1018.6 964.1 917.5 870.8 808.6 723.1 637.6 552.0 482.1 419.9 373.2 334.3 303.2 264.4 233.3 202.2 186.6 163.3 
147.7 124.4 85.5 62.2 54.4 38.9 23.3 15.6 0.0 0.0 0.0 0.0 0.0 0.0 
3809.9 3374.4 2783.5 2091.5 1275.1 1010.8 964.1 917.5 863.1 800.8 723.1 637.6 559.8 489.8 427.6 381.0 342.1 303.2 264.4 233.3 202.2 186.6 163.3 
147.7 124.4 85.5 62.2 46.7 38.9 23.3 7.8 0.0 0.0 0.0 0.0 0.0 0.0 
